• The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
Unit of Measure

Specifications

Bearing Bore

N/A 900 mm

Locknut

N/A N 900

Lockplate

N/A P 900

Threads

Major Diameter

N/A 900.2 mm35.441 in

Threads No. per Inch

N/A 3

Shaft

Relief Diameter A

N/A 888.67 mm34.987 in

Diameter S-3

N/A 885.8 mm34 7/8 in
L1 N/A 104.78 mm4.125 in
H2 N/A 15.88 mm0.625 in
S3 N/A 50.8 mm2 in

Locknut/Lockplate

C1

N/A 1030.43 mm40.568 in

D

N/A 100.41 mm3.953 in

G

N/A 62.99 mm2.48 in
H14 N/A 25.65 mm1.01 in

R

N/A 666.8 mm26.25 in

F

N/A 117.50 mm4.625 in
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 3 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 4 Tolerance ±0.25 mm (±0.010 in)