HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Unit of Measure

Specifications

Major Diameter B

N/A 20.867 in

Threads No. per Inch

N/A 4

C

N/A 26.3780 in

D

N/A 2.716 in

E

N/A 24.291 in

E1

N/A 20.945 in

A

N/A 0.512 in

Piston Length of Travel

N/A 0.827 in

Piston Area

N/A 87.1 in²

Manufacturing Part Number

N/A HMVC106