HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Unit of Measure

Specifications

Major Diameter B

N/A 21.923 in

Threads No. per Inch

N/A 4

C

N/A 27.756 in

D

N/A 2.795 in

E

N/A 25.591 in

E1

N/A 22.126 in

A

N/A 0.512 in

Piston Length of Travel

N/A 0.866 in

Piston Area

N/A 94.9 in²

Manufacturing Part Number

N/A HMVC112