HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Unit of Measure

Specifications

Major Diameter B

N/A 24.804 in

Threads No. per Inch

N/A 4

C

N/A 30.709 in

D

N/A 2.913 in

E

N/A 28.583 in

E1

N/A 24.882 in

A

N/A 0.551 in

Piston Length of Travel

N/A 0.905 in

Piston Area

N/A 113.0 in²

Manufacturing Part Number

N/A HMVC126