HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Unit of Measure

Specifications

Major Diameter B

N/A 3.137 in

Threads No. per Inch

N/A 12

C

N/A 5.906 in

D

N/A 1.496 in

E

N/A 4.606 in

E1

N/A 3.189 in

A

N/A 0.197 in

Piston Length of Travel

N/A 0.197 in

Piston Area

N/A 6.5 in²

Manufacturing Part Number

N/A HMVC16