HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Unit of Measure

Specifications

Major Diameter B

N/A 6.284 in

Threads No. per Inch

N/A 8

C

N/A 9.2520 in

D

N/A 1.575 in

E

N/A 8.11 in

E1

N/A 6.339 in

A

N/A 0.276 in

Piston Length of Travel

N/A 0.236 in

Piston Area

N/A 13.3 in²

Manufacturing Part Number

N/A HMVC32