HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Unit of Measure

Specifications

Major Diameter B

N/A 6.659 in

Threads No. per Inch

N/A 8

C

N/A 9.645 in

D

N/A 1.614 in

E

N/A 8.465 in

E1

N/A 6.732 in

A

N/A 0.276 in

Piston Length of Travel

N/A 0.236 in

Piston Area

N/A 14.7 in²

Manufacturing Part Number

N/A HMVC34