HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Unit of Measure

Specifications

Major Diameter B

N/A 11.785 in

Threads No. per Inch

N/A 6

C

N/A 15.945 in

D

N/A 2.008 in

E

N/A 14.331 in

E1

N/A 11.89 in

A

N/A 0.394 in

Piston Length of Travel

N/A 0.551 in

Piston Area

N/A 36.6 in²

Manufacturing Part Number

N/A HMVC60