HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Unit of Measure

Specifications

Major Diameter B

N/A 14.17 in

Threads No. per Inch

N/A 5

C

N/A 18.701 in

D

N/A 2.205 in

E

N/A 16.969 in

E1

N/A 14.252 in

A

N/A 0.394 in

Piston Length of Travel

N/A 0.59 in

Piston Area

N/A 48.5 in²

Manufacturing Part Number

N/A HMVC72