HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Unit of Measure

Specifications

Major Diameter B

N/A 18.107 in

Threads No. per Inch

N/A 5

C

N/A 23.228 in

D

N/A 2.52 in

E

N/A 21.299 in

E1

N/A 18.189 in

A

N/A 0.472 in

Piston Length of Travel

N/A 0.669 in

Piston Area

N/A 69.8 in²

Manufacturing Part Number

N/A HMVC92