Unit of Measure

Specifications

Major Diameter d

N/A 19.682 in

Threads No. per Inch

N/A 5

C

N/A 22.818 in

E

N/A 21.688 in

G

N/A 1.48 in

H

N/A 0.604 in

U

N/A 19.698 in

L1

N/A 0.375 in

Y

N/A 21.61 in

T1

N/A 5/8-11

Manufacturing Part Number

N/A N500