Unit of Measure

Specifications

Major Diameter d

N/A 23.623 in

Threads No. per Inch

N/A 4

C

N/A 27.568 in

E

N/A 26 in

G

N/A 1.605 in

H

N/A 0.823 in

U

N/A 23.643 in

L1

N/A 0.5 in

Y

N/A 25.923 in

T1

N/A 5/8-11

Manufacturing Part Number

N/A N600