Unit of Measure

Specifications

Major Diameter d

N/A 27.961 in

Threads No. per Inch

N/A 3

C

N/A 32.693 in

E

N/A 30.688 in

G

N/A 1.98 in

H

N/A 1.01 in

U

N/A 27.988 in

L1

N/A 0.688 in

Y

N/A 30.61 in

T1

N/A 5/8-11

Manufacturing Part Number

N/A N710