• The same care taken in the selection of stationary pillow blocks must also be applied to selecting the proper take-up unit.
  • Load requirements should be carefully evaluated before specifying a particular Timken take-up assembly.
  • The pedestal is made of stress-relieved cast iron. End bases are made of ductile iron. The guide rail and screw are steel.
  • Units are available with travel lengths from 12 to 36 inches, in 6-inch increments.
  • Catalog numbers shown here are for the TU take-up unit only; pillow block assemblies must be ordered separately.
  • Both two- and four-bolt pedestals are available and must be specified.
Unit of Measure

Specifications

Travel

N/A 30 in

A

N/A 5.5 in

Bolt Size C

N/A 24 3/4 in

E

N/A 7.5 in

F

N/A 3/4 in

G

N/A 5.0 in
H1 N/A 7/8 in

K

N/A 10 3/4 in

Pillow Block Housing Number (SAF or SDAF)

N/A 520L, 617L
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)