• Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
Unit of Measure

Specifications

d1

N/A 320 mm

L

N/A 144 mm
C1 N/A 45 mm

C1

N/A 58 mm

Thread G

N/A Tr340x5

D3

N/A 400 mm

Locknut

N/A HM3068

Lockwasher and Lockplates

N/A MS 3068

Appropriate Hydraulic Nut

N/A HMV68
  • 1 Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.