• Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

d1

N/A 1 in25.4 mm
L1 N/A 38 mm

C

N/A 8 mm

Thread G

N/A M30x1.5

D3

N/A 45 mm

Locknut

N/A KM6

Lockwasher and Lockplates

N/A MB6
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)