• Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

d1

N/A 2 in50.8 mm
L1 N/A 59 mm

C

N/A 12.5 mm

Thread G

N/A M55x2

D3

N/A 75 mm

Locknut

N/A KM11

Lockwasher and Lockplates

N/A MB11

Appropriate Hydraulic Nut

N/A HMV 11
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)