• Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

d1

N/A 2.5 in63.5 mm
L1 N/A 73 mm

C

N/A 15 mm

Thread G

N/A M75x2

D3

N/A 98 mm

Locknut

N/A KM15

Lockwasher and Lockplates

N/A MB15

Appropriate Hydraulic Nut

N/A HMV 15
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)