• Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
Unit of Measure

Specifications

d1

N/A 6 in152.4 mm
L1 N/A 122 mm

C

N/A 29 mm

Thread G

N/A M170x3

D3

N/A 220 mm

Locknut

N/A KM34

Lockwasher and Lockplates

N/A MB34

Appropriate Hydraulic Nut

N/A HMV 34
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)