Unit of Measure

Specifications

Thread D11 N/A Tr560x6

D3

N/A 710 mm

D4

N/A 650 mm

Bn

N/A 85 mm

s

N/A 45 mm

T

N/A 25 mm

i

N/A 30 mm

Tapped Hole Threads

N/A M16

Dp

N/A 608 mm

Suitable Lockplate No

N/A MS 31/560
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.