Unit of Measure

Specifications

Thread D11 N/A Tr205x4

D3

N/A 250 mm

D4

N/A 232 mm

Bn

N/A 30 mm

s

N/A 18 mm

T

N/A 8 mm
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.