Unit of Measure

Specifications

Thread D11 N/A Tr300x4

D3

N/A 360 mm

D4

N/A 336 mm

Bn

N/A 31 mm

s

N/A 24 mm

T

N/A 12 mm
  • 1 Means metric thread and the digits are major diameter of thread and pitch.
    Trmeans 30º; trapezoid thread and the digits are major diameter of thread and pitch.