The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
Unit of Measure

Specifications

Series

N/A 223K

Removal Nut O.D. C

N/A 105.69 mm4.161 in

Bearing Number

N/A 22314K

Taper

N/A 1:12

Shaft Dimensions

Diameter d

N/A 60 mm2.362 in
Tolerance1 N/A -0.10 mm-0.004 in

Adapter Dimensions

Major Diameter

N/A 78.28 mm3.082 in
L2 N/A 44 mm1.732 in

a

N/A 3.5 mm0.138 in

Accessory Numbers

Removal Nut

N/A AN 16

Sleeve

N/A SK 7023

Locknut

N/A N 12

Lockwasher and Lockplates

N/A W 12
  • 1 Tolerance range is from +0 to value listed.
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)