Unit of Measure

Specifications

Major Diameter d

N/A 14.957 in

Threads No. per Inch

N/A 5-ACME

C

N/A 18.515 in

E

N/A 16.135 in

D1

N/A 0.2 in

G

N/A 3.865 in

H

N/A 0.76 in

Manufacturing Part Number

N/A RN72