Unit of Measure

Specifications

Major Diameter d

N/A 20.867 in

Threads No. per Inch

N/A 5-ACME

C

N/A 26.39 in

E

N/A 21.26 in

D1

N/A 0.26 in

G

N/A 3.99 in

H

N/A 0.885 in

Manufacturing Part Number

N/A RN96