Unit of Measure

Specifications

Shaft Size 

N/A 100 mm

Dimensions

Dimension G

N/A 13.47 in342.1 mm

Dimension F

N/A 9.97 in253.2 mm

Dimension E1

N/A 7.75 in196.9 mm

Dimension E2

N/A 7.6 in193.1 mm

Dimension BC1

N/A 10.96 in278.4 mm

Dimension BC2

N/A 10.75 in273.1 mm

Dimension J

N/A 1.06 in27 mm

Bolt Size

N/A 1 in24 mm