Unit of Measure

Specifications

Shaft Size 

N/A 110 mm

Dimensions

Dimension G

N/A 14.78 in375.4 mm

Dimension F

N/A 10.88 in276.4 mm

Dimension E1

N/A 8.75 in222.3 mm

Dimension BC1

N/A 12.38 in314.3 mm

Dimension J

N/A 0.98 in25 mm

Bolt Size

N/A 7/8 in24 mm