Unit of Measure

Specifications

Shaft Size 

N/A 2 in

Dimensions

Dimension F

N/A 5.5 in139.7 mm

Dimension E1

N/A 4.38 in111.1 mm

Dimension E2

N/A 4.07 in103.3 mm

Dimension BC1

N/A 6.19 in157.1 mm

Dimension BC2

N/A 5.75 in146.1 mm

Dimension J

N/A 0.53 in13.5 mm

Bolt Size

N/A 1/2 in12 mm