Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 2 3/16 in

Number of Bolts

N/A 4

Dimensions

Dimension A

N/A 4.61 in117.1 mm

Dimension B

N/A 3.81 in96.8 mm

Dimension C1

N/A 1.25 in31.8 mm

Dimension C2

N/A 1.35 in34.3 mm