Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 2 11/16 in

Number of Bolts

N/A 4

Dimensions

Dimension A

N/A 5.59 in142 mm

Dimension B

N/A 4.84 in122.9 mm

Dimension C1

N/A 1.3 in33 mm

Dimension C2

N/A 1.4 in35.6 mm