Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 60 mm

Number of Bolts

N/A 4

Dimensions

Dimension A

N/A 5.2 in132.1 mm

Dimension B

N/A 4.57 in116.1 mm

Dimension C1

N/A 1.08 in27.4 mm

Dimension C2

N/A 1.18 in30 mm