Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 85 mm

Number of Bolts

N/A 4

Dimensions

Dimension A

N/A 6.62 in168.1 mm

Dimension B

N/A 5.87 in149.1 mm

Dimension C1

N/A 1.53 in38.9 mm

Dimension C2

N/A 1.63 in41.4 mm