Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 1 11/16 in

Number of Bolts

N/A 4

Dimensions

Dimension A

N/A 4.21 in106.9 mm

Dimension B

N/A 3.41 in86.6 mm

Dimension C1

N/A 1.25 in31.8 mm

Dimension C2

N/A 1.35 in34.3 mm