Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 160 mm

Number of Bolts

N/A 6

Dimensions

Dimension A

N/A 11.63 in295.4 mm

Dimension B

N/A 10.08 in255.9 mm

Dimension C1

N/A 1.24 in31.5 mm

Dimension C2

N/A 1.34 in34 mm