Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 180 mm

Number of Bolts

N/A 6

Dimensions

Dimension A

N/A 13.20 in335.2 mm

Dimension B

N/A 11.29 in286.8 mm

Dimension C1

N/A 1.51 in38.3 mm

Dimension C2

N/A 1.61 in40.9 mm