Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 5 3/16 in

Number of Bolts

N/A 6

Dimensions

Dimension A

N/A 9.78 in248.4 mm

Dimension B

N/A 8.71 in221.2 mm

Dimension C1

N/A 1.23 in31.2 mm

Dimension C2

N/A 1.33 in33.8 mm