Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 7 in

Number of Bolts

N/A 6

Dimensions

Dimension A

N/A 12.45 in316.1 mm

Dimension B

N/A 10.72 in272.3 mm

Dimension C1

N/A 1.28 in32.5 mm

Dimension C2

N/A 1.38 in35.1 mm