Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 8 in

Number of Bolts

N/A 6

Dimensions

Dimension A

N/A 14.45 in367 mm

Dimension B

N/A 12.36 in314 mm

Dimension C1

N/A 1.63 in41.4 mm

Dimension C2

N/A 1.73 in43.9 mm