Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 70 mm

Number of Bolts

N/A 4

Dimensions

Dimension A

N/A 5.12 in149.9 mm

Dimension B

N/A 5.47 in139 mm

Dimension C1

N/A 1.22 in31.1 mm

Dimension C2

N/A 1.32 in33.6 mm