Unit of Measure

Specifications

Type

N/A Open

Shaft Size 

N/A 80 mm

Number of Bolts

N/A 4

Dimensions

Dimension A

N/A 6.31 in179.8 mm

Dimension B

N/A 6.58 in167.2 mm

Dimension C1

N/A 1.75 in44.5 mm

Dimension C2

N/A 1.85 in47 mm