Unit of Measure

Specifications

Type

N/A Open

Shaft Sizes

N/A (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm)

Number of Bolts

N/A 4

Note

Note

N/A VR Covers Seals adapt to multiple shaft sizes within the bearing series

Dimensions

Dimension A

N/A 5.59 in142 mm

Dimension B

N/A 4.84 in122.9 mm

Dimension C1

N/A 1.3 in33 mm

Dimension C2

N/A 1.73 in44 mm