Unit of Measure

Specifications

Type

N/A Open

Shaft Sizes

N/A (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm)

Number of Bolts

N/A 4

Note

Note

N/A VR Covers Seals adapt to multiple shaft sizes within the bearing series

Dimensions

Dimension A

N/A 6.32 in160.6 mm

Dimension B

N/A 5.57 in141.5 mm

Dimension C1

N/A 1.22 in31 mm

Dimension C2

N/A 1.65 in41.9 mm