Unit of Measure

Specifications

Type

N/A Open

Shaft Sizes

N/A (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm)

Number of Bolts

N/A 4

Note

Note

N/A VR Covers Seals adapt to multiple shaft sizes within the bearing series

Dimensions

Dimension A

N/A 7.56 in192 mm

Dimension B

N/A 6.88 in174.8 mm

Dimension C1

N/A 1.75 in44.4 mm

Dimension C2

N/A 2.18 in55.4 mm