Unit of Measure

Specifications

Type

N/A Open

Shaft Sizes

N/A (2-7/16”, 2-1/2”) (60mm, 65mm)

Number of Bolts

N/A 4

Note

Note

N/A VR Covers Seals adapt to multiple shaft sizes within the bearing series

Dimensions

Dimension A

N/A 5.2 in132.1 mm

Dimension B

N/A 4.57 in116.1 mm

Dimension C1

N/A 1.08 in27.4 mm

Dimension C2

N/A 1.43 in36.3 mm