Unit of Measure

Specifications

Type

N/A Open

Shaft Sizes

N/A (3-11/16“, 3-3/4“, 3-15/16”, 4") 100mm

Number of Bolts

N/A 6

Note

Note

N/A VR Covers Seals adapt to multiple shaft sizes within the bearing series

Dimensions

Dimension A

N/A 8.35 in212.1 mm

Dimension B

N/A 7.67 in194.8 mm

Dimension C1

N/A 2.07 in52.6 mm

Dimension C2

N/A 2.5 in63.5 mm