Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 90 mm

Lubrication Type

N/A Industrial Grade Solid Lube

Cage Type

N/A EJ

Cage Material

N/A Steel

Factors

Maximum Operating Speed

N/A 680 rpm
e - ISO Factor1 N/A 0.3
Y0 - ISO Factor2 N/A 2.23
Y1 - ISO Factor3 N/A 2.28
Y2 - ISO Factor4 N/A 3.4
Cg - Geometry Factor5 N/A 0.0647

Dimensions

D - Outer Diameter

N/A 160 mm6.2992 in

B' - Inner Ring Width

N/A 52.4 mm2.063 in

B - Outer Ring Width

N/A 52.400 mm2.0630 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius6 N/A 2 mm0.080 in
r - Outer Ring "To Clear" Radius7 N/A 2 mm0.08 in

da - Inner Ring Backing Diameter

N/A 107 mm4.2000 in

Da - Outer Ring Backing Diameter

N/A 147.000 mm5.800 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 521000 N117000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 436000 N98000 lbf
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. See engineering
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 6 Maximum housing fillet radius that bearing corners will clear.
  • 7 These maximum fillet radii will be cleared by the bearing corners.