
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure
Specifications
UPC Code |
N/A 0087796356375 |
Design Unit |
N/A Metric |
d - Bore |
N/A 100 mm |
Lubrication Type |
N/A Standard Grease |
Cage Type |
N/A EJ |
Cage Material |
N/A Steel |
Superseded Part |
N/A 21320CJW33 |
Factors
| e - ISO Factor1 | N/A 0.22 |
Reference Thermal Speed Rating (Grease) |
N/A 2800 rpm |
| Reference Thermal Speed Rating (Oil)2 | N/A 3400 rpm |
| Cg - Geometry Factor3 | N/A 0.0747 |
Dimensions
D - Outer Diameter |
N/A 215 mm8.4646 in |
B' - Inner Ring Width |
N/A 47 mm1.8504 in |
B - Outer Ring Width |
N/A 47 mm1.8504 in |
- 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 2 See thermal speed ratings in the engineering section.
- 3 Geometry constant for Lubrication Life Adjustment Factor a3l.
- 4 Maximum housing fillet radius that bearing corners will clear.
- 5 These maximum fillet radii will be cleared by the bearing corners.