CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1 - 25 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A N/A 8100 rpm N/A 10100 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A N/A 8100 rpm N/A 10100 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A N/A 8100 rpm N/A 10100 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A N/A 8100 rpm N/A 10100 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 1/12 N/A 8100 rpm N/A 10100 rpm N/A
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 1/12 N/A 8100 rpm N/A 10100 rpm N/A
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A N/A 7200 rpm N/A 8900 rpm N/A
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A N/A 7200 rpm N/A 8900 rpm N/A
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A N/A 7200 rpm N/A 8900 rpm N/A
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A N/A N/A N/A
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A N/A N/A N/A
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 1/12 N/A 7200 rpm N/A 8900 rpm N/A
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 1/12 N/A 7200 rpm N/A 8900 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A N/A 6400 rpm N/A 7900 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A N/A 6400 rpm N/A 7900 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A N/A 6400 rpm N/A 7900 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A N/A 6400 rpm N/A 7900 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A N/A N/A N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 1/12 N/A 6400 rpm N/A 7900 rpm N/A
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 1/12 N/A 6400 rpm N/A 7900 rpm N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5800 rpm N/A 7100 rpm N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5800 rpm N/A 7100 rpm N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5800 rpm N/A 7100 rpm N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A 5800 rpm N/A 7100 rpm N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A N/A N/A N/A
1 - 25 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »