Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 25 mm

Lubrication Type

N/A Industrial Grade Solid Lube

Cage Type

N/A EJ

Cage Material

N/A Steel

Factors

Maximum Operating Speed

N/A 2210 rpm
e - ISO Factor1 N/A 0.34
Y0 - ISO Factor2 N/A 1.96
Y1 - ISO Factor3 N/A 2
Y2 - ISO Factor4 N/A 2.98
Cg - Geometry Factor5 N/A 0.0325

Dimensions

D - Outer Diameter

N/A 52 mm2.0472 in

B' - Inner Ring Width

N/A 18 mm0.7087 in

B - Outer Ring Width

N/A 18 mm0.7087 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius6 N/A 1 mm0.040 in
r - Outer Ring "To Clear" Radius7 N/A 1 mm0.040 in

da - Inner Ring Backing Diameter

N/A 30.000 mm1.200 in

Da - Outer Ring Backing Diameter

N/A 47.000 mm1.9000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 50600 N11400 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 43100 N9690 lbf
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 These factors apply for both inch and metric calculations. See engineering
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.
  • 6 Maximum housing fillet radius that bearing corners will clear.
  • 7 These maximum fillet radii will be cleared by the bearing corners.