When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size

N/A 4 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Support Type

N/A Round Flange

Series Type

N/A Medium Series

Bolt Size

N/A 4 x M16

Bearing Number

N/A MSE400BR

Housing

N/A MS7HRTL

Flange Reference

N/A F07

Bearing - Housing - Seal

N/A MSE400BRHATL

Bearing - Housing - Seal UPC

N/A 013992039224

Bearing UPC

N/A 013992032393

Dimensions

Dimension T

N/A 15.0000 in382 mm

Dimension R

N/A 13.1 in334 mm

Dimension P

N/A 0.9 in22 mm

Dimension H

N/A 3.6 in92 mm

Dimension N

N/A 10.875 in276.22 mm

Dimension V

N/A 0.1 in3 mm

Dimension L

N/A 6.5 in164 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 87226 lbf388000 N

Cor - Static Load Rating

N/A 110381 lbf491000 N

Ca - Axial Load Rating

N/A 5620 lbf25000 N

Maximum Speed

N/A 2130 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.